IESNA:LM-63-2002
[TEST]P1503491
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-01-LS-FS-010-XXXX-CLER-VF (3000K-1000LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, ROUND, CLEAR LENS
[MORE]LIGHT LEVEL 3 - 1000 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 3000K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]625
TILT=NONE
1 -1 1 73 1 1 1 -0.497396 -0.497396 0.135417
1 1 10.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0
7.2 7.6 9.9 12.7 16.1 19.7 23.4 27.2 31.4 35.5
39.3 42.8 46 49.8 54 57.3 59.2 59.1 57.8 57.2
59.7 66.4 76.7 86.6 93.1 95.2 92.2 84.7 74 63.4
55.1 50.2 48.2 48.6 50.3 52.5 54.6 56.4 57 56.5
55.2 53.2 50.9 48.7 46.8 45.5 44.1 42.8 41.6 40.1
38.4 36.8 35 33.6 31.8 30.1 28.5 26.6 24.8 22.9
21.3 19.7 18 16.6 15.1 13.7 12.1 10.8 9.2 7
3.8 0 0
